??
Choix du modèle CAO
Weidmueller 2001820000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2001820000
MANUTYPEDESC
Manufacturer Type Description
PRO DCDC 480W 24V 20A
DESCSHORT
Description short
Convertisseur DC/DC
DESCLONG
Description long
Le convertisseur DC/DC protège le système des pannes afin d'assurer un fonctionnement maximal. Il aide à atténuer les variations de tension et régénère la tension de sortie afin de fournir une tension stable en fin de long câble.
GTIN
GTIN-Code
4050118384000
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB773
max. 1. output voltage
29.500 V
AAB834
max. rated supply voltage with DC
32 V
AAB968
min. rated supply voltage with DC
18 V
AAC127
stabilized
Yes
AAJ701
power consumption
516.100 V·A
AAS340
nominal value 1. output voltage
24 V
AAS343
nominal value output current 1
20 A
BAC078
Supply voltage type
DC
BAC180
Installation height
230 mm
BAC545
Power output
480 W
BAD291
Direct assembly/mounting possible
Yes
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
1.300 kg
BAB577
depth
130.45 mm
BAA020
height
131.2 mm
BAF016
width
75 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Aperçus & Génération 3D