??
Výběr CAD modelu
Weidmueller 1988260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1988260000
MANUTYPEDESC
Manufacturer Type Description
AAP13 6 LO-LO
DESCSHORT
Description short
Napájecí svorka, PUSH IN, 6 mm², 250 V, 41 A, Počet pólů na řadu: 2, TS 35, Tmavě béžová, Barva provozních prvků: červená / modrá
DESCLONG
Description long
Napájecí svorka pro potenciální distribuci s jednotnými křížově připojenými kanály.
GTIN
GTIN-Code
4050118372892
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
41 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
41 A
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
beige
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.022 kg
BAB577
depth
46.8 mm
BAA020
height
95.829 mm
BAF016
width
8.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation