??
Селекция на CAD модел
Weidmueller 1983890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1983890000
MANUTYPEDESC
Manufacturer Type Description
HDC CFM 24 7M
DESCSHORT
Short Description
Housing (industry plug-in connectors) Size: 8
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248689026
MANUNAME
Manufacturer Name
Weidmueller Group
AAB737
screwed cable gland present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
BAA020
height
35 mm
BAA097
color of housing
gray
BAA351
color
silver gray
BAB392
certificate/approval
CSA; CURUS
BAB577
depth
111 mm
BAF016
width
34 mm
AAF040
Mass
0.120 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation