??
Селекция на CAD модел
Weidmueller 1963450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1963450000
MANUTYPEDESC
Manufacturer Type Description
IE-BS-V04P-LCD-SM-C
DESCSHORT
Short Description
FO connector, IP67, Connection 1: LC Duplex, Connection 2: LC Duplex, Singlemode
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248645541
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
LC-Duplex
AAK291
suitable for type of fiber
single mode
BAA020
height
38 mm
BAB577
depth
45.300 mm
BAF016
width
27 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.027 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation