??
Селекция на CAD модел
Weidmueller 1963440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1963440000
MANUTYPEDESC
Manufacturer Type Description
IE-BS-V01M-SCRJ2SC-SM-C
DESCSHORT
Short Description
FO connector, IP67, Connection 1: SC, Connection 2: SCRJ, Singlemode
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248645534
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
SC
AAK291
suitable for type of fiber
single mode
BAA020
height
32 mm
BAB577
depth
36.600 mm
BAF016
width
32 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.063 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation