??
Выбор CAD модели
Weidmueller 1962550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1962550000
MANUTYPEDESC
Manufacturer Type Description
IE-PH-V01M
DESCSHORT
Description short
Корпус (промышленный Ethernet) IP67
DESCLONG
Description long
Пустой корпус, специально предназначенный для проводов промышленного Ethernet.
GTIN
GTIN-Code
4032248644681
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAT099
Color number according to RAL
0
BAA020
height
30 mm
BAA351
color
Other
BAB392
certificate/approval
EAC
BAB577
depth
76 mm
BAD304
Bearing track assembly possible
No
BAF016
width
30 mm
BAF785
Surface
Galvanized
BAG975
degree of protection
IP67
AAF040
Mass
0.097 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation