??
CAD model selection
Weidmueller 1961990000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1961990000
MANUTYPEDESC
Manufacturer Type Description
HSS-HF 1/4 4.2-5.8/25Y
DESCSHORT
Short Description
Cable coding system, 4.2 - 5.8 mm, 11.3 mm, Polyolefine, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248642687
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
5.800 mm
AAG340
label space present
Yes
BAA351
color
yellow
BAB664
material
Plastic
BAC624
Max. diameter of conductors
10 mm
BAC708
Min. diameter of conductors
4 mm
BAC732
Min. cable diameter
4.200 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.5 mm
BAA020
height
25.4 mm
BAF016
width
11.3 mm
AAD931
customs tariff number (TARIC)
39173200
URL
URL
Preview - Generation