??
Selección de modelo CAD
Weidmueller 1937880000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1937880000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K7 VMQ RAL7001
DESCSHORT
Description short
Bases y capotas de metal, Klippon K (caja de aluminio vacía) Cajas de aluminio, 350 x 160 x 100 mm
DESCLONG
Description long
Base y capota de metal para el uso en aplicaciones industriales. Los orificios de fijación se encuentran fuera de la zona estanca. Montaje en pared mediante orificios o carriles de montaje.
GTIN
GTIN-Code
4032248610105
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK09
AAM272
wall build in possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAS577
Power loss output capacity [Ple]
8 W
AAT099
Color number according to RAL
7001
AAZ486
Degree of protection (NEMA)
NEMA 4
BAA351
color
silver gray
BAB664
material
aluminum
BAD290
Assembly on floor is possible
No
BAD308
Wall assembly possible
Yes
BAF634
Material
Material combinations
BAF728
Mounting plate present
No
BAF785
Surface
powder-coated
BAG975
degree of protection
IP66
AAF040
Mass
3.094 kg
BAB577
depth
100 mm
BAA020
height
160 mm
BAF016
width
350 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation