??
Selezione modello CAD
Weidmueller 1937730000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1937730000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K61 VMQ RAL7001
DESCSHORT
Description short
Custodia in metallo, Klippon K (custodia vuota in alluminio) Custodia in alluminio, 260 x 160 x 91 mm
DESCLONG
Description long
Custodia in metallo per l'utilizzo in applicazioni industriali. I fori per il montaggio sono posti all'esterno dell'area di tenuta stagna. Il montaggio a muro può essere realizzato utilizzando fori di montaggio o piedini di montaggio.
GTIN
GTIN-Code
4032248609277
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK09
AAM272
wall build in possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAS577
Power loss output capacity [Ple]
6 W
AAT099
Color number according to RAL
7001
AAZ486
Degree of protection (NEMA)
NEMA 4
BAA351
color
silver gray
BAB664
material
aluminum
BAD290
Assembly on floor is possible
No
BAD308
Wall assembly possible
Yes
BAF634
Material
Material combinations
BAF728
Mounting plate present
No
BAF785
Surface
powder-coated
BAG975
degree of protection
IP66
AAF040
Mass
2.106 kg
BAB577
depth
91 mm
BAA020
height
160 mm
BAF016
width
260 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation