??
CAD model selection
Weidmueller 1936180000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1936180000
MANUTYPEDESC
Manufacturer Type Description
WKS 2/10
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, orange, 41 A, Number of poles: 10, Pitch in mm: 7.90, Insulated: Yes, Width: 77.3 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248605910
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
7.900 mm
AAF726
rated current
41 A
AAP367
Number of bridged terminals
10
BAA351
color
orange
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
BAH005
rated voltage
400 V
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation