??
CAD模型选择
Weidmueller 1936150000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1936150000
MANUTYPEDESC
Manufacturer Type Description
WKS 2/3
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, orange, 41 A, Number of poles: 3, Pitch in mm: 7.90, Insulated: Yes, Width: 22 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248605873
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
7.900 mm
AAF726
rated current
41 A
AAP367
Number of bridged terminals
3
BAA351
color
orange
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
screwable
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation