??
CAD模型選擇
Weidmueller 1924270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1924270000
MANUTYPEDESC
Manufacturer Type Description
MF-W 5/5 MINI MC NE BL
DESCSHORT
Description short
端子标记号, 间距 (mm): 5.00, 打印标志: 空白, 蓝色
DESCLONG
Description long
用于标记端子的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4032248563265
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC900
Grid dimensions
5 mm
BAA351
color
blue
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
1.900 mm
BAA020
height
5 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation