??
Селекция на CAD модел
Weidmueller 1910060000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1910060000
MANUTYPEDESC
Manufacturer Type Description
TS35 64 KLIPPON K4K11
DESCSHORT
Short Description
Terminal rail, without slot, Klippon K, 35 x 7.5 x 64 mm, Steel, galvanized, chromium-plated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248536979
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
64 mm
BAA020
height
35 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF016
width
7.500 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.024 kg
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation