??
Selección de modelo CAD
Weidmueller 1909500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1909500000
MANUTYPEDESC
Manufacturer Type Description
VG M16 - MS 1/EMV
DESCSHORT
Description short
Prensaestopas (metal) VG EMV GEN 1 (prensaestopas EMC con jaula de sujeción) recto, M 16, 7 mm, OD min. 5 - OD max. 10 mm, IP68 - 5 bar (30 min) IP69K, laton, niquelado
DESCLONG
Description long
Prensaestopas metálico para el sellado de cajas al insertar cables. Con protector antitracción.
GTIN
GTIN-Code
4032248536429
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
20 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
10 mm
AAH509
min. sealing range
5 mm
AAQ204
Sealing type
Single-orifice seal
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
7 mm
ABC356
material of the sealing insert
Chloroprene
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
No
AAF040
Mass
0.027 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation