??
Choix du modèle CAO
Weidmueller 1903900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1903900000
MANUTYPEDESC
Manufacturer Type Description
HDC 32A SDBO 1M25G
DESCSHORT
Description short
Boîtier (connecteurs débrochables industriels) Embase en saillie, Verrouillage latéral sur la partie supérieure, Taille: 7, IP65 (quand enfiché)
DESCLONG
Description long
Les boîtiers CIE sont parfaitement protégés grâce à un alliage injecté et à un revêtement de surface à plusieurs couches.
GTIN
GTIN-Code
4032248586127
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
top section
AAS460
Size of connection thread
M25
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
AAF040
Mass
0.488 kg
BAB577
depth
148.542 mm
BAA020
height
106 mm
BAF016
width
89 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Aperçus & Génération 3D