??
CAD模型选择
Weidmueller 1900320000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1900320000
MANUTYPEDESC
Manufacturer Type Description
HDC 04A ELU 1M20G
DESCSHORT
Short Description
Housing (industry plug-in connectors) Screw mounting housing, Side-locking clamp on lower side, Size: 1, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248592883
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
M20
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE; CURUS
BAC461
material of housing
aluminum
AAF040
Mass
0.071 kg
BAB577
depth
93.451 mm
BAA020
height
38.5 mm
BAF016
width
36.617 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation