??
CADモデル選択
Weidmueller 1877720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1877720000
MANUTYPEDESC
Manufacturer Type Description
MFF 9/4 MC NE WS
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 4.00, Printed characters: neutral, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248468317
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
4 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2 mm
BAA020
height
9 mm
BAF016
width
4.500 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation