??
Selezione modello CAD
Weidmueller 1852400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1852400000
MANUTYPEDESC
Manufacturer Type Description
SFX 10/23 MC NE BL V2
DESCSHORT
Description short
Sistema di codifica cavi, 7 - 40 mm, 11 mm, poliammide 66, blu
DESCLONG
Description long
Marcatori privi di alogeni e a ridotto impatto ambientale per linee e cavi. Fissaggio con fascette serracavo.
GTIN
GTIN-Code
4032248385379
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
40 mm
AAG340
label space present
Yes
BAA351
color
blue
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
7 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.001 kg
BAB577
depth
1 mm
BAA020
height
23 mm
BAF016
width
11 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation