??
CADモデル選択
Weidmueller 1848630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1848630000
MANUTYPEDESC
Manufacturer Type Description
DSTV HE BR24 S
DESCSHORT
Short Description
Coding element (industry plug-in connectors) Copper alloy, Series: DSTV-HE, Colour: beige
DESCLONG
Long Description
Coding element for unique assignment of connections for industrial plug-in connectors.
GTIN
4032248371945
MANUNAME
Manufacturer Name
Weidmueller Group
AAB409
Design of the coding element
Kodierelement (Industriesteckverbinder)
AAC206
Material of the coding element
Metal film
BAA351
color
basic + neon color sorted
BAC140
Combustibility class
V0
AAF040
Mass
0.275 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation