??
CAD模型选择
Weidmueller 1845161500
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1845161500
MANUTYPEDESC
Manufacturer Type Description
SAIL-VSBD-180-15U(0,5)
DESCSHORT
Short Description
Sensor-actuator Cable (assembled) One end without connector - valve plug, Cable length: 15 m, Shielded: Yes
DESCLONG
Long Description
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
GTIN
4050118446708
MANUNAME
Manufacturer Name
Weidmueller Group
AAB226
arrangement of the cable lead-in (head 2)
Open cable end
AAB762
Length of the preassembled line
15 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC133
Radial networked
No
AAD251
Material of the cable mantle
PUR (polyurethane)
BAB378
Color of coat
black
BAB392
certificate/approval
CE; UKCA
BAD993
shielded
Yes
AAF040
Mass
0.493 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation