??
Выбор CAD модели
Weidmueller 1790010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1790010000
MANUTYPEDESC
Manufacturer Type Description
HDC S6 12 BAS
DESCSHORT
Description short
Контактная вставка (промышленные вставные разъемы) Гнездо, 630 V, 48 A, Количество полюсов: 18, Аксиальное винтовое соединение, Типоразмер: 6
DESCLONG
Description long
Вставка для промышленных вставных соединителей, состоящая из контактного элемента и изолирующей основы.
GTIN
GTIN-Code
4032248212071
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
No
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
2.500 mm²
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
48 A
AAK496
Electro Material
AAS458
Conductor connection method
Axial screw connection
AAS476
Number of power contacts
6
AAS477
Number of control contacts
12
AAT080
Pole number
18
BAA295
Degree of soiling
3
BAB392
certificate/approval
CURUS; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
2.500 mm²
BAC740
Min. line cross section, rigid
2.500 mm²
BAH005
rated voltage
630 V
AAF040
Mass
0.146 kg
BAB577
depth
47.15 mm
BAA020
height
84.7 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation