??
CAD模型选择
Weidmueller 1773551693
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1773551693
MANUTYPEDESC
Manufacturer Type Description
WS 12/6 MC NE BL
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 6.00, Printed characters: neutral, blue
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248143269
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6 mm
BAA351
color
blue
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
3.135 mm
BAA020
height
12 mm
BAF016
width
5.850 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation