??
Селекция на CAD модел
Weidmueller 1768430000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1768430000
MANUTYPEDESC
Manufacturer Type Description
LM WO 37/25 GE
DESCSHORT
Short Description
Cable coding system, 3.4 - 4.8 mm, 25 mm, Polyester film, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248110070
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
4.800 mm
AAG340
label space present
Yes
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
6 mm
BAC708
Min. diameter of conductors
2.500 mm
BAC732
Min. cable diameter
3.400 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.010 kg
BAB577
depth
0.025 mm
BAA020
height
37 mm
BAF016
width
8 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation