??
Выбор CAD модели
Weidmueller 1766670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1766670000
MANUTYPEDESC
Manufacturer Type Description
SAI-4-F 4P IDC PUR 10M
DESCSHORT
Description short
Пассивный распределитель датчика/исполнительного устройства (с кабелем) Вариант с кабелем, IDC, M12, 30 V, A-кодировка, LED: Да, Светодиод пускового устройства: Да, Тип подключения: PNP
DESCLONG
Description long
Распределитель для объединения нескольких входных сигналов в одном центральном отходящем кабеле.
GTIN
4032248107476
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB733
Cable length
10 m
AAB901
max. current carrying capacity per I/O signal
4 A
AAC104
Ground cable suitability of the fixed cable version
Yes
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Zink
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
80 °C
AAC964
min. operating voltage
10 V
AAI870
number of poles sensor/actuator slots
4
AAP680
Number of sensor/actuator slots
4
BAA020
height
25 mm
BAA295
Degree of soiling
2
BAB577
depth
102 mm
BAC461
material of housing
Plastic
BAD391
LED display present
Yes
BAD574
Potential separation present
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAF016
width
60 mm
AAF040
Mass
0.903 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation