??
CAD模型選擇
Weidmueller 1755270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1755270000
MANUTYPEDESC
Manufacturer Type Description
DEK 5/3.5 MC NE WS
DESCSHORT
Description short
端子标记号, 间距 (mm): 3.50, 打印标志: 空白, 水平和垂直的, 白色
DESCLONG
Description long
用于标记端子的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4032248017348
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC900
Grid dimensions
3.500 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2.585 mm
BAA020
height
5.2 mm
BAF016
width
3.300 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation