??
CAD模型選擇
Weidmueller 1753241687
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1753241687
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 20/8 GE
DESCSHORT
Description short
设备标记号, 自我粘贴的, 无卤, 20 mm, 聚酯纤维, 黄色
DESCLONG
Description long
用于识别设备的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4032248008476
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.349 kg
BAB577
depth
0.05 mm
BAA020
height
8 mm
BAF016
width
20 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation