??
CAD模型選擇
Weidmueller 1752110004
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1752110004
MANUTYPEDESC
Manufacturer Type Description
VT SF 0/12 MC NE GE V0
DESCSHORT
Description short
电缆编码系统, 1.2 - 1.6 mm, 3.2 mm, 聚酰胺 66, 黄色
DESCLONG
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN
GTIN-Code
4032248002948
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
1.600 mm
AAG340
label space present
Yes
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
0.500 mm
BAC708
Min. diameter of conductors
0.250 mm
BAC732
Min. cable diameter
1.200 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
3.199 mm
BAA020
height
12 mm
BAF016
width
3.2 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation