??
CAD模型選擇
Weidmueller 1747350000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1747350000
MANUTYPEDESC
Manufacturer Type Description
TS 35X7.5 2M/CRN
DESCSHORT
Description short
端子导轨, 无开孔, 附件, 35 x 7.5 x 2000 mm, 不锈钢, 不锈钢 1.4301, 未处理的
DESCLONG
Description long
金属型材导轨用于夹持电气设备。端子导轨安装在外壳、端子盒内、机柜或类似设备上。
GTIN
GTIN-Code
4032248003372
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
stainless steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
untreated
AAF040
Mass
0.340 kg
BAA020
height
35 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation