??
Selección de modelo CAD
Weidmueller 1736960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1736960000
MANUTYPEDESC
Manufacturer Type Description
SKMU M40 K SW
DESCSHORT
Description short
Contratuerca para prensaestopas (plástico) SKMU PA (contratuerca de plástico) M 40, 7 mm, Polyamid 6 (PA6 - GF30)
DESCLONG
Description long
Contratuerca para fijar prensaestopas de plástico.
GTIN
GTIN-Code
4008190956431
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG623
wrench width 1
50 mm
AAH500
glass-fiber reinforced
No
AAK241
fire resistance (according to UL94)
HB
AAK302
thread type of the inner thread
Metric
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
7 mm
BAB664
material
Polyamide (PA)
BAC255
Color
jet black (RAL 9005, WHITE-BLACK)
BAD656
Without halogens
Yes
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation