您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/11/25/1733260000.prj},{NB=1733260000},{MANUID=1733260000},{AAB787=6},{AAB937=0.500},{AAC820=-50},{AAC821=120},{AAF726=41},{AAP638=2},{AAS574=41},{BAA303=1.310},{BAC676=6},{BAC677=10},{BAC739=0.500},{BAC740=0.500},{BAH005=400},{AAF040=0.036},{BAB577=49.418},{BAA020=123.996},{BAF016=8.1},{AAD931=85369010},{AAO676=1733260000},{AAO663=4008190972387},{PREVIEW=../../../../_pool_/ef/ed/17332600009999.png},{MANUTYPEDESC=ZDK 6S/L/L},{DESCSHORT=Multi level installation terminal block, Tension-clamp connection, 6 mm², 400 V, 41 A, Number of connections: 4, Number of levels: 2, dark beige},{DESCLONG=Terminal for power distribution in building installation.},{GTIN=4008190972387},{MANUNAME=Weidmueller Group},{BAA351=beige}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1733260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1733260000
MANUTYPEDESC
Manufacturer Type Description
ZDK 6S/L/L
DESCSHORT
Description short
多层安装接线端子, 弹片联接, 6 mm², 400 V, 41 A, 联接点数量: 4, 层数: 2, 深褐
DESCLONG
Description long
建筑安装中用于电源分配的端子。
GTIN
GTIN-Code
4008190972387
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm²
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
120
°C
AAF726
rated current
41
A
AAP638
Number of potentials
2
AAS574
Rated current [In] for the power loss specification
41
A
BAA303
Power loss, static, current-independent [Pls]
1.310
W
BAA351
color
beige
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6
mm²
BAC677
Max. line cross section, rigid
10
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAD399
N insulation slide present
No
BAD563
N function possible
No
BAD569
PE function possible
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400
V
AAF040
Mass
0.036
kg
BAB577
depth
49.418
mm
BAA020
height
123.996
mm
BAF016
width
8.1
mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation
CAD
PDF