??
Selezione modello CAD
Weidmueller 1719770000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1719770000
MANUTYPEDESC
Manufacturer Type Description
TM 0/18 HF/HB
DESCSHORT
Description short
Sistema di codifica cavi, 1.3 - 2 mm, 5.4 mm, polietilene LD, trasparente
DESCLONG
Description long
Marcatori privi di alogeni e a ridotto impatto ambientale per linee e cavi. Fissaggio con fascette serracavo.
GTIN
GTIN-Code
4008190353124
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
2 mm
AAG340
label space present
Yes
BAA351
color
Transparent
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
0.500 mm
BAC708
Min. diameter of conductors
0.220 mm
BAC732
Min. cable diameter
1.300 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
5.75 mm
BAA020
height
18 mm
BAF016
width
5.4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation