??
Wybór modelu CAD
Weidmueller 1718790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1718790000
MANUTYPEDESC
Manufacturer Type Description
VG 48-MS68
DESCSHORT
Description short
Dławnica kablowa (metal) VG MS (standardowa dławnica kablowa z mosiądzu) proste, PG 48, 14 mm, OD min. 34 - OD max. 44 mm, IP67, IP68 - 5 bar (30 min.) mosiądz, niklowany
DESCLONG
Description long
Metalowa dławnica kablowa używana do plombowania obudowy podczas wkładania przewodów. Z odciążeniem.
GTIN
GTIN-Code
4008190352011
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
64 mm
AAG624
wrench width 2
64 mm
AAG746
mounting thread
PG48
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
44 mm
AAH509
min. sealing range
34 mm
AAQ204
Sealing type
Single-orifice seal
AAS481
type of connection thread
PG
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
14 mm
ABC356
material of the sealing insert
Chloroprene
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
No
AAF040
Mass
0.361 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation