??
CAD model selection
Weidmueller 1718190000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1718190000
MANUTYPEDESC
Manufacturer Type Description
ZQV 2.5N/50 SW
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, black, 24 A, Number of poles: 50, Pitch in mm: 5.10, Insulated: Yes, Width: 2.8 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190349707
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
5.100 mm
AAF726
rated current
24 A
AAP367
Number of bridged terminals
50
BAA351
color
black
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.027 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation