??
CAD模型選擇
Weidmueller 1689470005
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1689470005
MANUTYPEDESC
Manufacturer Type Description
VT SF 5/21 MC NE GN V0
DESCSHORT
Description short
电缆编码系统, 4.8 - 7.4 mm, 7.4 mm, 聚酰胺 66, 绿色
DESCLONG
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN
GTIN-Code
4032248551675
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
7.400 mm
AAG340
label space present
Yes
BAA351
color
green
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
10 mm
BAC708
Min. diameter of conductors
6 mm
BAC732
Min. cable diameter
4.800 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
8 mm
BAA020
height
21 mm
BAF016
width
7.4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation