{weidmueller_qs/27/28/11/02/1689410001.prj},{NB=1689410001},{MANUID=1689410001},{AAG172=2.900},{BAC624=1.500},{BAC708=0.750},{BAC732=2.200},{AAF040=0.000},{BAB577=3.65},{BAA020=21},{BAF016=3.6},{AAD931=39269097},{AAO676=1689410001},{AAO663=4008190872342},{PREVIEW=../../../../_pool_/80/88/16894100010000.png},{MANUTYPEDESC=VT SF 2/21 MC NE WS V0},{DESCSHORT=Cable coding system, 2.2 - 2.9 mm, 3.6 mm, Polyamide 66, white},{DESCLONG=Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.},{GTIN=4008190872342},{MANUNAME=Weidmueller Group},{AAG340=Yes},{BAA351=white},{BAB664=Plastic},{BAC140=V0},{BAD656=Yes},{URL=URL},{KEYWORD=Cable coding system},{AAO677=Weidmueller Group},{AAO057=VT SF 2/21 MC NE WS V0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1689410001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1689410001
MANUTYPEDESC
Manufacturer Type Description
VT SF 2/21 MC NE WS V0
DESCSHORT
Description short
电缆编码系统, 2.2 - 2.9 mm, 3.6 mm, 聚酰胺 66, 白色
DESCLONG
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN
GTIN-Code
4008190872342
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
2.900
mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
1.500
mm
BAC708
Min. diameter of conductors
0.750
mm
BAC732
Min. cable diameter
2.200
mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000
kg
BAB577
depth
3.65
mm
BAA020
height
21
mm
BAF016
width
3.6
mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation
CAD
PDF