??
CAD모델 선택
Weidmueller 1686421044
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1686421044
MANUTYPEDESC
Manufacturer Type Description
LM MT300 56/22 WS
DESCSHORT
Short Description
Device marking, Self-adhesive, 56 mm, Polyester, PVC-free, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190494094
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
HB
BAD656
Without halogens
Yes
AAF040
Mass
0.012 kg
BAB577
depth
0.05 mm
BAA020
height
22 mm
BAF016
width
56 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
미리보기 - 생성