{weidmueller_qs/27/44/02/02/1665880000.prj},{NB=1665880000},{MANUID=1665880000},{AAF040=0.044},{BAB577=21},{BAA020=73},{BAF016=36.057},{AAD931=85389099},{AAO676=1665880000},{AAO663=4008190422912},{PREVIEW=../../../../_pool_/2c/6c/16658800009999.png},{MANUTYPEDESC=HDC 10A DMDL 2BO},{DESCSHORT=Housing (industry plug-in connectors) Cover for lower part of housing, End-locking clamp, lower side, Size: 2, IP65 (in plugged condition)},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4008190422912},{MANUNAME=Weidmueller Group},{AAB373=Longitudinal strap},{AAB396=powder-coated},{AAB515=Yes},{AAB737=No},{AAC108=IP65},{AAC218=No},{AAC820=-40 °C ... 125 °C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1665880000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1665880000
MANUTYPEDESC
Manufacturer Type Description
HDC 10A DMDL 2BO
DESCSHORT
Description short
外壳(工业插拔式连接器), 插座盖板, 端部锁定,普通高度, 产品外形尺寸: 2, IP65 (接插后)
DESCLONG
Description long
特制压铸合金和多层表面密封件为接线盒提供全面的保护。
GTIN
GTIN-Code
4008190422912
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C
°C
AAC821
Max. operating temperature
-40 °C ... 125 °C
°C
AAM489
shackle position
Subsection
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CURUS
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
BAG410
UV-resistant
No
AAF040
Mass
0.044
kg
BAB577
depth
21
mm
BAA020
height
73
mm
BAF016
width
36.057
mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation
CAD
PDF