??
CAD model selection
Weidmueller 1665010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1665010000
MANUTYPEDESC
Manufacturer Type Description
ADP-8/4-GR
DESCSHORT
Short Description
Adapter plate (industrial connector) Plastic, Colour: grey, Size: 8
DESCLONG
Long Description
Adapter plate for various applications in industrial environments.
GTIN
4008190421717
MANUNAME
Manufacturer Name
Weidmueller Group
AAB599
Shape of recess
rectangular
AAC108
Degree of protection (IP), mounted
IP65
AAC200
Material of the adapter plate
Plastic
BAA351
color
gray
AAF040
Mass
0.034 kg
BAB577
depth
10.100 mm
BAA020
height
150 mm
BAF016
width
52 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation