??
Selezione modello CAD
Weidmueller 1652420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1652420000
MANUTYPEDESC
Manufacturer Type Description
HDC 07A AWLU
DESCSHORT
Description short
Custodia (Connettori a innesto industriali) Base passante, Gancio trasversale in basso, Grandezza: 1, IP65 (in condizione innestata)
DESCLONG
Description long
La speciale pressofusione e la sigillatura in più stadi della superficie garantiscono una protezione completa alla custodia.
GTIN
GTIN-Code
4008190402471
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
BAA097
color of housing
beige
BAA351
color
beige
BAB392
certificate/approval
CE; CURUS
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
AAF040
Mass
0.023 kg
BAB577
depth
40.177 mm
BAA020
height
42 mm
BAF016
width
65.917 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation