??
CAD模型选择
Weidmueller 1636510000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1636510000
MANUTYPEDESC
Manufacturer Type Description
ESO 15 DIN A4 WS
DESCSHORT
Short Description
Terminal marking, white, Printed characters: without, horizontal and vertical, Width: 6 mm, Height: 15 mm
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190425494
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6 mm
BAA351
color
white
BAB664
material
Paper
AAF040
Mass
0.011 kg
BAB577
depth
0.2 mm
BAA020
height
13.25 mm
BAF016
width
6.400 mm
AAD931
customs tariff number (TARIC)
48219090
URL
URL
Preview - Generation