??
Wybór modelu CAD
Weidmueller 1609981697
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1609981697
MANUTYPEDESC
Manufacturer Type Description
TM-I 15 MC NE SI
DESCSHORT
Description short
System kodowania kabli, 4 mm, poliamid 66, srebrny
DESCLONG
Description long
Bezhalogenowe, niskoemisyjne znaczniki do przewodów i kabli. Mocowanie za pomocą opasek kablowych.
GTIN
GTIN-Code
4008190137410
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG340
label space present
Yes
BAA351
color
Silver
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2 mm
BAA020
height
14.7 mm
BAF016
width
4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation