??
CAD模型选择
Weidmueller 1578960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1578960000
MANUTYPEDESC
Manufacturer Type Description
WQB A/3
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, black, 24 A, Number of poles: 3, Pitch in mm: 5.10, Insulated: Yes, Width: 15.28 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190108960
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
5.100 mm
AAF726
rated current
24 A
AAP367
Number of bridged terminals
3
BAA351
color
black
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
screwable
BAH005
rated voltage
800 V
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation