Селекция на CAD модел
Weidmueller 1565900000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1565900000
MANUTYPEDESC
Manufacturer Type Description
CSL1,6R26-24 SN I1,4
DESCSHORT
Short Description
Crimp contact (PCB connectors) 0.25 mm², tinned, Qty. [VPE]: 5000 ST, Box
DESCLONG
Long Description
Crimp contact for PCB plug-in connector.
GTIN
4008190139797
MANUNAME
Manufacturer Name
Weidmueller Group
AAZ341
Actuation direction
0 °
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
0 mm²
AAZ332
Pin length
0 mm
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0 mm²
AAZ337
Number of conductor connections per pole
1
AAZ363
Coating plug contact area
Tin (Sn)
AAZ542
max. connectable conductor size (AWG/KCMIL)
24
AAZ541
min. connectable conductor size (AWG/KCMIL)
26
AAZ365
Coating conductor contact area
Tin (Sn)
AAB230
Type of connection conductor
crimp connection
BAC739
Min. line cross section, flexible
0.140 mm²
BAC676
Max. line cross section, flexible
0.250 mm²
AAC194
Type of packaging
box
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm²
BAC677
Max. line cross section, rigid
0.250 mm²
AAZ322
Rated surge voltage (III/2)
0 kV
AAB789
max. connectable conductor cross-section multiple wire
0.250 mm²
AAF040
Mass
0.00100 kg
AAZ849
Type of customs tariff number
TARIC
AAZ800
Customs tariff number
85366990
URL
URL
Preview - Generation