??
Výběr CAD modelu
Weidmueller 1542460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1542460000
MANUTYPEDESC
Manufacturer Type Description
DRMKIT 24VDC 2CO LD/PB
DESCSHORT
Description short
Reléový modul, 24 V DC, Zelená LED, Nulová dioda, 2 CO contact (AgNi flash pozlacené) , 250 V AC, 10 A, Šroubové připojení, Testovací tlačítko k dispozici: Ano
DESCLONG
Description long
Sestava zásuvného relé a zásuvné zdířky. Řídicí obvod a zátěžový obvod jsou elektricky izolované.
GTIN
GTIN-Code
4050118347401
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
21.600 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
3
AAP546
Number of making contacts
0
AAP798
Application standards
CE; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
5.900 W
BAA303
Power loss, static, current-independent [Pls]
10.900 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Screw connection
BAG975
degree of protection
IP20
AAF040
Mass
0.093 kg
BAB577
depth
66.762 mm
BAA020
height
79.85 mm
BAF016
width
27.2 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation