??
Селекция на CAD модел
Weidmueller 1534330000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1534330000
MANUTYPEDESC
Manufacturer Type Description
POK MOPL 0823 MINI
DESCSHORT
Short Description
Mounting plate (Housing) Klippon POK (polyester empty enclosure) 34 x 219 x 1.5 mm, Sheet steel, galvanized, galvanized, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118338126
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAA020
height
219 mm
BAB664
material
Steel
BAF016
width
34 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.078 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation