??
Selezione modello CAD
Weidmueller 1507090000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1507090000
MANUTYPEDESC
Manufacturer Type Description
TM 204/23 V0
DESCSHORT
Description short
Sistema di codifica cavi, 6 - 10 mm, 9 mm, PVC, trasparente
DESCLONG
Description long
Marcatori privi di alogeni e a ridotto impatto ambientale per linee e cavi. Fissaggio con fascette serracavo.
GTIN
GTIN-Code
4050118315257
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
10 mm
AAG340
label space present
Yes
BAA351
color
Transparent
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
16 mm
BAC708
Min. diameter of conductors
6 mm
BAC732
Min. cable diameter
6 mm
AAF040
Mass
0.001 kg
BAB577
depth
13 mm
BAA020
height
23 mm
BAF016
width
9 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation