??
Селекция на CAD модел
Weidmueller 1504430000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1504430000
MANUTYPEDESC
Manufacturer Type Description
IE-DINRAILMOUNT-KIT
DESCSHORT
Short Description
Mounting kit for terminal rail assembly
DESCLONG
Long Description
Mounting kit for the alternative mounting of Weidmüller serial/fibre-optic converters on top-hat rails.
GTIN
4050118312263
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.009 kg
BAB577
depth
18.990 mm
BAA020
height
42.500 mm
BAF016
width
10 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation