{weidmueller_qs/19/17/04/02/1504290000.prj},{NB=1504290000},{MANUID=1504290000},{AAF040=0.375},{AAD931=85176200},{AAO676=1504290000},{AAO663=4050118312058},{PREVIEW=../../../../_pool_/9f/c6/15042700009999.png},{MANUTYPEDESC=IE-SW-BL06T-1TX-4POE-1ST},{DESCSHORT=Network switch (unmanaged) unmanaged PoE, Fast Ethernet, Number of ports: 1 * RJ45 10/100BaseT(X) 4x RJ45 10/100 BaseT(X) PoE+, 1 * ST Multi-mode, -40 °C...75 °C, IP30},{DESCLONG=Network switch for communication between participants in Ethernet networks.},{GTIN=4050118312058},{MANUNAME=Weidmueller Group},{AAD216=100 Mbps},{BAG640=Top-hat rail TH35},{BAG975=IP30},{URL=URL},{KEYWORD=Network Switch},{AAO677=Weidmueller Group},{AAO057=IE-SW-BL06T-1TX-4POE-1ST}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 1504290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1504290000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-BL06T-1TX-4POE-1ST
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged PoE, Fast Ethernet, Number of ports: 1 * RJ45 10/100BaseT(X) 4x RJ45 10/100 BaseT(X) PoE+, 1 * ST Multi-mode, -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118312058
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.375
kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
미리보기 - 생성
CAD
PDF