??
Seleção de modelos em CAD
Weidmueller 1504220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1504220000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-BL06T-4POE-2SC
DESCSHORT
Short Description
Network switch (unmanaged) unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118312072
MANUNAME
Manufacturer Name
Weidmueller Group
AAD216
Transmission rate
100 Mbps
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
0.375 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation