??
Selección de modelo CAD
Weidmueller 1479770000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1479770000
MANUTYPEDESC
Manufacturer Type Description
TRS 24-230VUC 1CO 16A
DESCSHORT
Description short
Módulo de relé, 24...230 V UC ±10 %, LED verde, Rectificadores, 1 Contacto conmutado (AgNi) , 250 V AC, 16 A, Conexión brida-tornillo, Pulsador de prueba disponible: No
DESCLONG
Description long
Conjunto de relé macho y conector hembra. El circuito de control y de carga están aislados eléctricamente.
GTIN
GTIN-Code
4050118288063
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
21.600 V
AAB959
min. rated control voltage Us with AC 60 Hz
21.600 V
AAB960
min. rated control voltage Us with DC
21.600 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS
AAS575
Power loss per pole, current-dependent [PlIp]
13.900 W
BAA303
Power loss, static, current-independent [Pls]
14.500 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC/DC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Screw connection
BAG975
degree of protection
IP20
AAF040
Mass
0.060 kg
BAB577
depth
87.8 mm
BAA020
height
89.6 mm
BAF016
width
12.8 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation